HUBBELL WIRING DEVICE-KELLEMS
Cabinets, Net Select, Hinged Door Only, With Latch
Image of NSOBOX14D Cabinets, Net Select, Hinged Door Only, With Latch
Image of NSOBOX14D Cabinets, Net Select, Hinged Door Only, With Latch
Discontinued

Cabinets, Net Select, Hinged Door Only, With Latch

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NSOBOX14D

Cabinets, Net Select, Hinged Door Only, With Latch

  • Flush or surface mount enclosure
  • Integral trim ring hides rough-in hole in sheet rock
  • Hinged cover can be mounted to swing from either side

Standard Product

General

Catalog Number

NSOBOX14D

Item Type

Small Network Enclosure

Size

14"

Specifications

  • Depth - 0.33” (8)
  • Finish - White, powder coat
  • Height - 15.55” (395)
  • Material - 20-18 gauge steel
  • Width - 15.65” (398)

Type

Hinged Door

UPC

883778503146

Dimensions

Size

14"

Thickness

0.0781

Weight

4.5 lb

Width

15.8 in

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed

Logistics

Carton Quantity

10