HUBBELL WIRING DEVICE-KELLEMS
Image of HDC25BK Cable Assembly, HDMI, #24 AWG, Coupler, Black, 25' Length
Discontinued

Cable Assembly, HDMI, #24 AWG, Coupler, Black, 25' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HDC25BK

Cable Assembly, HDMI, #24 AWG, Coupler, Black, 25' Length

  • HDMI
  • #24 AWG
  • Coupler
  • Black

Coupler Assembly

General

Braid

Braided Copper

Catalog Number

HDC25BK

Debris Shield Type

Aluinmum Foil

EU RoHS Indicator

Yes

Item Type

Material - Insulation

30% Glass Filled LCP

Material - Jacket

CM

Type

HDMI

UPC

662620212784

Dimensions

Outside Diameter

0.375 in

Weight

0.83 lb

Electrical Ratings

Amperage Rating

0.5 A

Resistance

30 mili ohms Max

Voltage Rating

40 kV

Conductor Related

Braid

Braided Copper

Conductor Type

Copper

Number of Conductors

15

Strands

1

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Debris Shield Type

Aluinmum Foil

Logistics

Carton Quantity

14