HUBBELL WIRING DEVICE-KELLEMS
Image of BRMCCMB19X7X8 Wall Mount Bracket, Tide Hinged, 7 " H x 8" D
Image of BRMCCMB19X7X8 Wall Mount Bracket, Tide Hinged, 7 " H x 8" D
Discontinued

Wall Mount Bracket, Tide Hinged, 7 " H x 8" D

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BRMCCMB19X7X8

Cable Management Hardware, Wall Mount Bracket, Tide Hinged, 7 " H x 8" D

  • Tide Hinged
  • 7 " H x 8" D

Bracket

General

Application

Side Hinge Bracket

Catalog Number

BRMCCMB19X7X8

Item Type

Standard Series

Material

Steel, Cold Rolled

Type

Bracket, Side Hinged

UPC

662620808185

Dimensions

Weight

7.1 lb

Certifications And Compliance

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern