HUBBELL WIRING DEVICE-KELLEMS
Image of HCTBK252 CableTrak Bracket Kit, for HCT252 Series
Discontinued

CableTrak Bracket Kit, for HCT252 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HCTBK252

CableTrak Bracket Kit, for HCT252 Series

The design of CableTrak carriers provides easy access to components during installation and repair. The track’s flip top designallows the installer to lay cable and hose components directly into the track instead of pulling them through the length of the track. Hubbell CableTrak carriers can be ordered as assembled kits with brackets or by the foot without brackets. The final length of the track is easily customized by adding or removing sections of track or individual links with a flat head screwdriver.

for HCT252 Series

Standard Product

General

Application

Cable and Hose Carrier

Catalog Number

HCTBK252

Color

Black

EU RoHS Indicator

No

Item Type

Material

Nylon, Fiberglass Reinforced

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Applications - Machine tool, robotic automation, material handling
  • Material - Fiberglass reinforced nylon

UPC

783585343976

Electrical Ratings

Connectivity

Snap Together Sections

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

10