HUBBELL WIRING DEVICE-KELLEMS
Image of HCT102191 CableTrak Kits less Brackets, 1', 102 Series
Discontinued

CableTrak Kits less Brackets, 1', 102 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HCT102191

CableTrak Kits less Brackets, 1', 102 Series

The design of CableTrak carriers provides easy access to components during installation and repair. The track’s flip top designallows the installer to lay cable and hose components directly into the track instead of pulling them through the length of the track. Hubbell CableTrak carriers can be ordered as assembled kits with brackets or by the foot without brackets. The final length of the track is easily customized by adding or removing sections of track or individual links with a flat head screwdriver.

  • Flip top link design
  • Fiberglass reinforced nylon construction
  • Highly wear resistant design provides corrosion resistance

Standard Product

General

Application

Cable and Hose Carrier

Catalog Number

HCT102191

Color

Black

EU RoHS Indicator

No

Item Type

Material

Nylon, Fiberglass Reinforced

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Applications - Machine tool, robotic automation, material handling
  • Material - Fiberglass reinforced nylon

UPC

783585343341

Dimensions

Depth

0.75

Electrical Ratings

Connectivity

Snap Together Sections

Conductor Related

Wire Size

.900"

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

6