HUBBELL WIRING DEVICE-KELLEMS
Image of HCT251341 CableTrak Kits less Brackets, 1', 251 Series
Image of HCT251341 CableTrak Kits less Brackets, 1', 251 Series
Image of HCT251341 CableTrak Kits less Brackets, 1', 251 Series
Image of HCT251341 CableTrak Kits less Brackets, 1', 251 Series
+1
Image of HCT251341 CableTrak Kits less Brackets, 1', 251 Series
Discontinued

CableTrak Kits less Brackets, 1', 251 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HCT251341

CableTrak Kits less Brackets, 1', 251 Series

The design of CableTrak carriers provides easy access to components during installation and repair. The track’s flip top designallows the installer to lay cable and hose components directly into the track instead of pulling them through the length of the track. Hubbell CableTrak carriers can be ordered as assembled kits with brackets or by the foot without brackets. The final length of the track is easily customized by adding or removing sections of track or individual links with a flat head screwdriver.

Standard Product

Product details

General

Application

  • Cable and Hose Carrier

Catalog Number

HCT251341

Color

Black

EU RoHS Indicator

No

Item Type

CableTrak Kit with Brackets

Material

Nylon, Fiberglass Reinforced

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Environmental - Max. Operating Speed - 600 FPM (feet per minute), 180 MPM (meters per minute).
  • Environmental - Max. Unsupported Travel Distance - HCT16 Series without sag 9 ft. (2.8 m) with sag 10.5 ft. (3.2 m)
  • HCT25 Series without sag 13.5 ft. (4.1 m) with sag 17 ft. (5.2 m)
  • Environmental - Operating Temperature - Continuous +20°F to +100°F (-7°C to 38°C)
  • Intermittent* -40°F to +220°F (-40°C to 104°C).

Specifications

  • Applications - Machine tool, robotic automation, material handling
  • Material - Fiberglass reinforced nylon

UPC

783585343563

Dimensions

Depth

1.75

Display Size

Standard Sized

Width

2.6 in

Electrical Ratings

Connectivity

Snap Together Sections

Conductor Related

Wire Size

2.340"

Logistics

Carton Quantity

6