
Brand: Hubbell Wiring Device-Kellems
Catalog ID: GFP35LM
Manual Set
Application
Line Cord with GFCI Plug Only
Catalog Number
GFP35LM
Color
Black
EU RoHS Indicator
Yes
Item Type
Material - Insulation
Elastomer
Material - Jacket
PVC
OEM Brand Name
Hubbell Wiring Device-Kellems
Specifications
Style
Manual Set
Temperature Rating
-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)
Type
Line Cord
UPC
783585690896
Outside Diameter
0.245
Weight
3.45 lb
Amperage Rating
15 A
Connectivity
Plug-In
Voltage Rating
120 VAC
Conductor Type
Copper
Number of Conductors
3
Strands
Multi
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Temperature Rating
-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)
Carton Quantity
5