
Brand: Hubbell Wiring Device-Kellems
Catalog ID: SFRFGBK
F-Type Connectors - Distributes high quality video signal to the workstation. These connectors install with a snap and provide quick, easy “screw-on” termination. Compatible with TV, CATV and CCTV, home theater and entertainment systems, satellite, security and surveillance systems, VCR/DVD applications.
Standard Product
Application
Snap-Fit RCA to F-Connector
Catalog Number
SFRFGBK
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
RCA to F-Connector
Temperature Rating
Per TIA
Type
F-Type
UPC
662620854441
Connectivity
Female to Female
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
Temperature Rating
Per TIA
Carton Quantity
25