HUBBELL WIRING DEVICE-KELLEMS
Control Panel Interface, Cat 5e, 15A GFCI, UL Type 4 Enclosure, Breaker
Image of PR205E2B Control Panel Interface, Cat 5e, 15A GFCI, UL Type 4 Enclosure, Breaker
Image of PR205E2B Control Panel Interface, Cat 5e, 15A GFCI, UL Type 4 Enclosure, Breaker
Image of PR205E2B Control Panel Interface, Cat 5e, 15A GFCI, UL Type 4 Enclosure, Breaker
Image of PR205E2B Control Panel Interface, Cat 5e, 15A GFCI, UL Type 4 Enclosure, Breaker
Image of PR205E2B Control Panel Interface, Cat 5e, 15A GFCI, UL Type 4 Enclosure, Breaker
New

Control Panel Interface, Cat 5e, 15A GFCI, UL Type 4 Enclosure, Breaker

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PR205E2B

PANEL-SAFE® Control Panel Interface, Cat 5e Ethernet, 15A/125V AC GFCI, 3A Circuit Breaker, UL Type 4 Enclosure

Hubbell’s PANEL SAFE® system delivers safer, faster, and more reliable probe access to electrical panels by allowing technicians to perform testing while fully isolated from energized circuits. With the enclosure remaining closed, workers are significantly less exposed to arc flash hazards. Arc flash events—often triggered by dust accumulation, insulation breakdown, or corrosion—can cause severe injuries, extensive equipment damage, and costly operational downtime. PANEL SAFE® helps mitigate these risks by providing a secure interface for troubleshooting and maintenance. By integrating PANEL SAFE®, facilities can strengthen their electrical safety programs, enhance technician productivity, and better protect both personnel and critical assets.

  • Protective clear cover
  • Overcurrent protection
  • Finger-safe contacts
  • Stainless steel snap latch

Standard Product

General

Application

PANEL-SAFE® UL type 4,2 CAT5E,15A GFCI,3A CIRC BRK

Catalog Number

PR205E2B

Color

Gray, Clear

Enclosure Type

UL Type 4

EU RoHS Indicator

Yes

Item Type

Industrial Connectivity

Material

Polycarbonate, UV Rated, V-0 Flame Rated

Material - Mounting Hardware

Screw Mounting

Performance

  • Electrical - Circuit Breaker - 3A
  • Electrical - Data Jack - Cat. 5E
  • Electrical - 15A GFCI - Conforms to UL 943 2006 requirement
  • Electrical - In-Cabinet 15A Receptacle - GFCI protected
  • Environmental - Enclosure - UL Type 4

Specifications

  • Cover - Clear Polycarbonate (UV Rated)
  • Latch - Stainless steel

UPC

783585569987

Dimensions

Cubic Capacity

28.952952 cu.in

Depth

1.61 in

Height

3.54 in

Weight

1.35 lb

Width

5.08 in

Electrical Ratings

Current / Amperage Rating

15 A

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

cULus

Operational

Performance

  • Electrical - Circuit Breaker - 3A
  • Electrical - Data Jack - Cat. 5E
  • Electrical - 15A GFCI - Conforms to UL 943 2006 requirement
  • Electrical - In-Cabinet 15A Receptacle - GFCI protected
  • Environmental - Enclosure - UL Type 4

Logistics

Carton Quantity

25