Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLSCCUBPD
Application
For Use in Concrete Floors
Application - For Use On
Specialty
Catalog Number
HBLSCCUBPD
Color
Green
Construction
Fabricated
EU RoHS Indicator
Contact Manufacturer
Material
Composite
Mounting Method
Cast Into Concrete
Series
Convention Center
Sub Brand
Convention Center Utility Boxes
Type
Power and Data Communications Box
UPC
783585346007
Dimensions
13.46 in x 24.26 in x 27.5 in
Height
27.5 in
Length
13.46 in
Width
24.26 in
Cable Entry
Through Cover
Industry Standard(s)
cULus