HUBBELL WIRING DEVICE-KELLEMS
Image of SP10GF Copper Products, Wallphone Plate, 10Gig, 1-Gang, 1-Port, Flush, Stainless Steel
Discontinued

Copper Products, Wallphone Plate, 10Gig, 1-Gang, 1-Port, Flush, Stainless Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SP10GF

Copper Products, Wallphone Plate,10Gig, 1-Gang, 1-Port, Flush, Stainless Steel

  • Wallphone Plate
  • 10Gig
  • 1-Gang
  • 1-Port

General

Catalog Number

SP10GF

EU RoHS Indicator

Contact Manufacturer

Material

Stainless Steel

Number of Gang(s)

1-Gang

Type

Phone

UPC

662620553887

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

1-Gang