HUBBELL WIRING DEVICE-KELLEMS
Cord and Cable Reels, Commercial Cord Reel, 40', with Fluorescent Lamp, Auto Switch, Yellow
Image of HBLC40182AFL Cord and Cable Reels, Commercial Cord Reel, 40', with Fluorescent Lamp, Auto Switch, Yellow
Image of HBLC40182AFL Cord and Cable Reels, Commercial Cord Reel, 40', with Fluorescent Lamp, Auto Switch, Yellow
Discontinued

Cord and Cable Reels, Commercial Cord Reel, 40', with Fluorescent Lamp, Auto Switch, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLC40182AFL

Cord and Cable Reels, Commercial Cord Reel, 40', with Fluorescent Lamp, Auto Switch, Yellow

  • Automatic shut off switch in cord reel
  • Desired cord length automatically maintained through positive latch mechanism
  • Constructed of durable corrosion-resistant steel

Ratchet Lock and be Enabled/Disabled

General

Application

Bench, Ceiling and Wall Mounted

Base Type

Optional

Cable Length

40 Ft

Cable Type

#18/2 SJTOW

Catalog Number

HBLC40182AFL

Construction

Steel

Duty

Heavy Duty

Item Type

Reel with Fluorescent Hand Lamp and Automatic Shut-Off, White

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Light Amps - 0.3
  • Electrical - Lumen Output - 825
  • Electrical - Rating - 120V
  • Electrical - Wattage - 13
  • Mechanical - Cord Length - 40 ft.
  • Mechanical - Cord Type - 18/2 SJTOW

Series

Commercial

Specifications

Light Type - Fluorescent

Style

Flourescent

Type

Reel With Hand Lamp

UPC

783585524856

Dimensions

Cable Length

40 Ft

Cable Length Active

480

Cable Length Inactive

24

Reel Frame Dimension

Steel

Weight

9.4 lb

Electrical Ratings

Amperage Rating

0.3 A

Current / Amperage Rating

0.3 A

Duty

Heavy Duty

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC

Conductor Related

Cable Specification

18/2 SJTOW

Cable Type

#18/2 SJTOW

Feeder Cord

18/2 SJTOW

Nema Color

Yellow and Black

Certifications And Compliance

Industry Standard(s)

  • CSA
  • ETL
  • UL

Operational

Performance

  • Electrical - Light Amps - 0.3
  • Electrical - Lumen Output - 825
  • Electrical - Rating - 120V
  • Electrical - Wattage - 13
  • Mechanical - Cord Length - 40 ft.
  • Mechanical - Cord Type - 18/2 SJTOW

Configuration

Base Type

Optional