HUBBELL WIRING DEVICE-KELLEMS
Image of HBL16FLR Cord and Cable Reels, Fluorescent Hand Lamp, #16 AWG
Image of HBL16FLR Cord and Cable Reels, Fluorescent Hand Lamp, #16 AWG
Discontinued

Cord and Cable Reels, Fluorescent Hand Lamp, #16 AWG

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL16FLR

Cord and Cable Reels, Fluorescent Hand Lamp, #16 AWG

  • Fluorescent Hand Lamp
  • #16 AWG

Standard Product

Product details

General

Catalog Number

HBL16FLR

Construction

Composite

Duty

Heavy Duty

EU RoHS Indicator

No

Item Type

Replacement Lighting Fixtures

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environment - Operations - Dry, indoor, non-hazardous locations

Series

  • Heavy Duty Industrial
  • Commercial

Specifications

  • Fluorescent Lamp - 10A/1200W max. with in-line receptacle
  • 13 watt without receptacle
  • Watts - 13
  • Weight Lbs. (kg) - 1 (.5)

Style

Lamp

Type

Accessory

UPC

783585185545

Electrical Ratings

Amperage Rating

0.3 A

Current / Amperage Rating

0.3 A

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC

Conductor Related

Nema Color

Yellow

Certifications And Compliance

Industry Standard(s)

  • CSA C22.2 No. 21 Certified
  • UL 355 Listed

Logistics

Carton Quantity

1