HUBBELL WIRING DEVICE-KELLEMS
Image of HBL16BS Cord and Cable Reels, Industrial Series, Ball Stop, For #16 AWG
Discontinued

Cord and Cable Reels, Industrial Series, Ball Stop, For #16 AWG

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL16BS

Cord and Cable Reels, Industrial Series, Ball Stop, For #16 AWG

  • Industrial Series
  • Ball Stop
  • For #16 AWG

Standard Product

General

Application

For 16" Reels

Catalog Number

HBL16BS

Duty

Heavy Duty

EU RoHS Indicator

No

Item Type

OEM Brand Name

Hubbell Wiring Device-Kellems

Style

Ball Stop

Type

Accessory

UPC

783585358970

Electrical Ratings

Duty

Heavy Duty

Conductor Related

Nema Color

Black

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • CSA C22.2 No. 21 Certified
  • UL 355 Listed

Logistics

Carton Quantity

50