HUBBELL WIRING DEVICE-KELLEMS
Cord Connector Accessories, Replacement Bushing, .375"-.500", Neoprene.
Image of 31518112BPK100 Cord Connector Accessories, Replacement Bushing, .375"-.500", Neoprene.
Image of 31518112BPK100 Cord Connector Accessories, Replacement Bushing, .375"-.500", Neoprene.
play
Kellems Wire Management Solutions

Cord Connector Accessories, Replacement Bushing, .375"-.500", Neoprene.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 31518112BPK100

Kellems Wire Management, Cord Connector Accessories, Replacement Bushing, .375"-.500", Neoprene.

  • Cord Connector Accessories
  • Replacement Bushing
  • .375"-.500"
  • Neoprene.

Standard Product

General

Application

Replacement Bushings

Catalog Number

31518112BPK100

Color

Black

Color Code

Blue

Environmental Conditions

Weather Resistant

Item Type

Cord Connector Accessories

OEM Brand Name

Hubbell Wiring Device-Kellems

Product Family

Accessories

Specifications

  • Accessory Type - Bushings
  • Cord Diameter Inches (mm) - .375"-.500" (9.50-12.7)
  • Form Size - F2
  • NPT Hub Size - 1/2 Inch, 3/4 Inch
  • Packaging - Bulk packed 100 per carton

Type

Bushings

UPC

783585022567

Dimensions

Display Size

1/2" and 3/4" Form 2

Hub Size

1/2", 3/4"

Weight

1.1 lb

Conductor Related

Conductor Range

0.375-0.5 in (90.5-12.7 mm)

Number of Conductors

Single

Certifications And Compliance

Environmental Conditions

Weather Resistant

Logistics

Carton Quantity

10