


Brand: Hubbell Wiring Device-Kellems
Catalog ID: 31518125BPK100
Standard Product
Application
Replacement Bushings
Catalog Number
31518125BPK100
Color
Black
Color Code
Orchid
Environmental Conditions
Weather Resistant
Item Type
Cord Connector Accessories
OEM Brand Name
Hubbell Wiring Device-Kellems
Product Family
Accessories
Specifications
Type
Bushings
UPC
783585022635
Display Size
1" Form 4
Hub Size
1"
Weight
3.95 lb
Conductor Range
0.75-0.875 in (19.0-22.2 mm)
Number of Conductors
Single
Environmental Conditions
Weather Resistant
Standards - RoHS Compliance Status
CM
Carton Quantity
10