HUBBELL WIRING DEVICE-KELLEMS
Cord Connector Accessories, Replacement Gotcha-Ring, .250-.312", Black.
Image of 31648038GPK100 Cord Connector Accessories, Replacement Gotcha-Ring, .250-.312", Black.
Image of 31648038GPK100 Cord Connector Accessories, Replacement Gotcha-Ring, .250-.312", Black.
play
Kellems Wire Management Solutions

Cord Connector Accessories, Replacement Gotcha-Ring, .250-.312", Black.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 31648038GPK100

Kellems Wire Management, Cord Connector Accessories, Replacement Gotcha-Ring, .250-.312", Black.

  • Split hinge design
  • Color-coded for sizing identification
  • Prevent friction and provide strain relief

Bulk Packed 100

General

Application

Replacement Gotcha Rings

Catalog Number

31648038GPK100

Color

Black

Environmental Conditions

Weather Resistant

EU RoHS Indicator

Item Type

Cord Connector Accessories

Material

Nylon

OEM Brand Name

Hubbell Wiring Device-Kellems

Product Family

Accessories

Specifications

  • Accessory Type - GOTCHA® Ring
  • Cord Diameter Inches (mm) - .250"-.312" (6.35-7.93)
  • Form Size - F1
  • NPT Hub Size - 1/4 Inch, 3/8 Inch, 1/2 Inch
  • Packaging - Bulk packed 100 per carton

Type

Gotcha Ring

UPC

783585022734

Dimensions

Display Size

1/4", 3/8" and 1/2" Form 1

Hub Size

1/4", 3/8", 1/2"

Weight

0.1 lb

Conductor Related

Conductor Range

0.25-0.312 in (6.35-7.93 mm)

Number of Conductors

Single

Certifications And Compliance

Environmental Conditions

Weather Resistant

EU RoHS Indicator

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10