MY LISTS
HUBBELL WIRING DEVICE-KELLEMS
Image of KPPANOW Data and Telephone, KP-Plate PANDUIT Bezel, Office White
Image of KPPANOW Data and Telephone, KP-Plate PANDUIT Bezel, Office White
Discontinued

Data and Telephone, KP-Plate PANDUIT Bezel, Office White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: KPPANOW

Data and Telephone, KP-Plate PANDUIT Bezel

  • For use with PolyTrak raceway
  • Removable cover on name plate

Product details

General

Application

Panduit Bezel

Catalog Number

KPPANOW

Color

Office White

Construction

Molded

Cover Type

Removable

EU RoHS Indicator

Contact Manufacturer

Item Type

Raceway Box Plates

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

  • PT1
  • PP1
  • PL1
  • Non Metallic PlugTrak
  • PW1
  • PW2
  • PB2
  • PB3
  • PS3

Specifications

  • Device Type - KP Series Wall Plates
  • Plate Type - 1 Gang, 1 Data Module Opening

Style

PANDUIT Bezel

Sub Brand

KP Face Plates

Type

Cover Plates

UPC

783585262994

Certifications And Compliance

Industry Standard(s)

UL

Non Hazardous Location

Non-Hazardous

Logistics

Carton Quantity

20

Resources and downloads