HUBBELL WIRING DEVICE-KELLEMS
Delivery Systems, Work Surface Boxes, Recessed, Power and Data, Aluminum
Image of WSBB23UBAL Delivery Systems, Work Surface Boxes, Recessed, Power and Data, Aluminum
Discontinued

Delivery Systems, Work Surface Boxes, Recessed, Power and Data, Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WSBB23UBAL

Delivery Systems, Work Surface Boxes, Recessed, Power and Data, Aluminum

These Work Surface boxes deliver power and data services above the table and also provide convenience outlets below the table surface. Units can easily be disconnected when tables are moved or stored, providing a flexible electrical and low-voltage infrastructure.

  • Recessed
  • Power and Data
  • Aluminum

Standard Product

General

Application - For Use On

Recessed Concealed Service

Catalog Number

WSBB23UBAL

Color

Aluminum

EU RoHS Indicator

No

Item Type

Material - Mounting Hardware

Furniture Mount

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

Dimensions - 8.98"L x 5.47"W x 2.97"H

Type

Boxes

UPC

783585315164

Conductor Related

Cable Entry

Pre-Wired Cable

Certifications And Compliance

EU RoHS Indicator

No