MY LISTS
HUBBELL WIRING DEVICE-KELLEMS
Image of WSBB23UBSS Delivery Systems, Work Surface Boxes, Recessed, Power and Data, Brushed Stainless Steel
Discontinued

Delivery Systems, Work Surface Boxes, Recessed, Power and Data, Brushed Stainless Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WSBB23UBSS

Delivery Systems, Work Surface Boxes, Recessed, Power and Data, Brushed Stainless Steel

These Work Surface boxes deliver power and data services above the table and also provide convenience outlets below the table surface. Units can easily be disconnected when tables are moved or stored, providing a flexible electrical and low-voltage infrastructure.

  • Recessed
  • Power and Data
  • Brushed Stainless Steel

Standard Product

General

Application - For Use On

Recessed Concealed Service

Catalog Number

WSBB23UBSS

Color

Stainless

EU RoHS Indicator

No

Item Type

Material - Mounting Hardware

Furniture Mount

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

Dimensions - 8.98"L x 5.47"W x 2.97"H

Type

Boxes

UPC

783585315171

Conductor Related

Cable Entry

Pre-Wired Cable

Certifications And Compliance

EU RoHS Indicator

No