HUBBELL WIRING DEVICE-KELLEMS
Image of KPIMBZBK Device Plates & Accessories, INFINI BEZEL, Black
Discontinued

Device Plates & Accessories, INFINI BEZEL, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: KPIMBZBK

Device Plates & Accessories, INFINI BEZEL, Black

  • INFINI BEZEL
  • Black

Standard Product

General

Application

PolyTrak Module Bezel

Catalog Number

KPIMBZBK

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Finish Type

Mounting Type

Screw Mount

Style

Insert, iStation Brezel

Sub Brand

PolyTrak

Type

Cover Plates

UPC

783585562131

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514

Logistics

Carton Quantity

10