
Brand: Hubbell Wiring Device-Kellems
Catalog ID: KP2140
Standard Product
Application
1) Jack Opening, 1) Coax
Catalog Number
KP2140
Color
Office White
EU RoHS Indicator
Contact Manufacturer
Item Type
Number of Gang(s)
1-Gang
OEM Brand Name
Hubbell Wiring Device-Kellems
Specifications
Style
Coax(1) Jack(1) Openings
Sub Brand
KP Face Plates
Type
Cover Plates
UPC
783585337807
Width
3.5 in
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL
Non Hazardous Location
Non-Hazardous
Number of Gang(s)
1-Gang
Carton Quantity
10