
Brand: Hubbell Wiring Device-Kellems
Catalog ID: AR2BE
Catalog Number
AR2BE
Color
Beige
EU RoHS Indicator
No
Item Type
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Style
For AR151 and AR201
Type
Large Plate Kit - Rotary
UPC
783585224299
Weight
0.1 lb
EU RoHS Indicator
No
Industry Standard(s)
UL Listed
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Carton Quantity
12