Brand: Hubbell Wiring Device-Kellems
Catalog ID: AS1I
Catalog Number
AS1I
Color
Ivory
EU RoHS Indicator
No
Item Type
Dimmer Replacement Part
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Environmental - Operating Temperatures - Max Continuous -75°C, Minimum- -40°C Without Impact
Series
Accessories
Specifications
Style
For AS63 and AS103
Type
Small Plate Kit - Slide
UPC
783585224107
Weight
0.05 lb
Industry Standard(s)
UL Listed
Carton Quantity
12