HUBBELL WIRING DEVICE-KELLEMS
Image of AR63 Dimmer, Rotary Dimmer, Three Way, 600W, Beige
Image of AR63 Dimmer, Rotary Dimmer, Three Way, 600W, Beige
Discontinued

Dimmer, Rotary Dimmer, Three Way, 600W, Beige

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AR63

Dimmer, Rotary Dimmer, Three Way, 600W, Beige

  • Three Way
  • 600W
  • Beige

Product details

General

Action

SPDT

Catalog Number

AR63

Color

Beige

EU RoHS Indicator

No

Item Type

Rotary Control Dimmer

Number Of Poles

Single Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental - Operating Temperatures - Max Continuous -75°C, Minimum- -40°C Without Impact

Series

Architectural Grade

Specifications

  • Dimmer Style - Architectural Grade Rotary
  • Product Type - Dimmers
  • Switch Type - Three Way

Style

Three Way

Type

Rotary Control

UPC

783585224206

Dimensions

Weight

0.55 lb

Electrical Ratings

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC

Wattage

600 W

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10