

Brand: Hubbell Wiring Device-Kellems
Catalog ID: DSM010I
Centralized Control - Load:Logic® Control Panels - These control panels feature a broad set of programming capabilities allowing for manual or scheduled control of up to 48 loads. Designed to be a cost-effective solution for compliance with the latest energy codes and standards, the panel offers maximum flexibility to a wide range of small to medium commercial and institutional applications. The commissioning process is achieved via simple and intuitive scrolling menus. To program, check status or updates, pre-programmed scenarios that can be saved and exported in a portable document file (PDF) format.
Catalog Number
DSM010I
Color
Ivory
Product Family
Dual;Ultrasonic;Passive Infrared
Style
Dimming Switches
Type
Accessories
UPC
783585564982
Weight
0.2 lb
Voltage Rating
24 VDC
Voltage Rating Description
24V DC
Carton Quantity
10 EA