
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLDS6PAC
Hubbell’s new 30A Circuit-Lock Disconnect with integral phase indication LEDs redefines the benchmark for safety by providing insight into the enclosure while in use. Six highly visible LEDs (3 line side/3 load side) display the electrical status of the switch by phase. This voltage detection feature significantly improves existing safety and maintenance procedures by visually providing critical information, such as a welded contact or dropped phase, to personnel prior to removing the enclosure cover. With an ever-growing focus on safety improvements, Hubbell inSIGHT TM disconnects provide a difference you literally can see.
Application
LED indicators / Labelless
Catalog Number
HBLDS6PAC
Enclosure Type
Non-Metallic
EU RoHS Indicator
Contact Manufacturer
Series
Non-Fused
Style
inSIGHT
Type
Disconnect Switches
UPC
783585640082
Current / Amperage Rating
60 A
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
1
Pallet Quantity
168