HUBBELL WIRING DEVICE-KELLEMS
EdgeConnect™ Series, Decorator Receptacle, Commerical Grade, Weather Resistant, Tamper Resistant, 2-Pole 3-Wire, 20A 125V, 5-20R, Screwless Terminal, Blue
Image of DR15STBLWRTR EdgeConnect™ Series, Decorator Receptacle, Commerical Grade, Weather Resistant, Tamper Resistant, 2-Pole 3-Wire, 20A 125V, 5-20R, Screwless Terminal, Blue
Image of DR15STBLWRTR EdgeConnect™ Series, Decorator Receptacle, Commerical Grade, Weather Resistant, Tamper Resistant, 2-Pole 3-Wire, 20A 125V, 5-20R, Screwless Terminal, Blue

EdgeConnect™ Series, Decorator Receptacle, Commerical Grade, Weather Resistant, Tamper Resistant, 2-Pole 3-Wire, 20A 125V, 5-20R, Screwless Terminal, Blue

Brand: Hubbell Wiring Device-Kellems

Catalog ID: DR15STBLWRTR

Straight Blade Devices, EdgeConnect™ , Decorator Receptacle, Commercial Grade, Weather Resistant, Tamper Resistant, 2-Pole 3-Wire, 20A 125V, 5-20R, Screwless Terminal, Blue

  • Back wired screwless termination for faster termination time
  • No need for screwdriver and torque wrench
  • Spring Termination eliminates strand relaxation
  • Triple and Double Wipe Contacts
  • Easy access split circuit tab

Screwless termination for easier and faster installation.

General

Catalog Number

DR15STBLWRTR

Color

Blue

Item Type

Receptacle

Listings

Terminals Identified in Accordance with UL 498 and CSA

Material

Thermoplastic/C

Series

EdgeConnect™ Series

Size

3.28x1.58x1.38

Style

Style Line Decorator

Temperature Rating

Maximum continuous 75°C; minimum -40°C (w/o impact)

Type

Weather Resistant & Tamper-Resistant

UPC

783585730073

Dimensions

Size

3.28x1.58x1.38

Weight

0.3 lb

Electrical Ratings

Current / Amperage Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Interrupt Rating

Certified for current interrupting at full rated current A

Voltage Rating

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 (Solid and Stranded) - #10 (Stranded) Copper Wire Only

Certifications And Compliance

Industry Standard(s)

  • UL Listed to UL498 File No. E2186
  • Certified to CSA 22.2
  • No. 42 File 285, Fed. Spec. W-C-596, NEMA® WD-6 Compliant
  • UL 94 V-2

Nema Rating

5-15R

Operational

Temperature Rating

Maximum continuous 75°C; minimum -40°C (w/o impact)

Logistics

Carton Quantity

10

Pallet Quantity

3300