

Brand: Hubbell Wiring Device-Kellems
Catalog ID: FSPSCDS6AQ
Standard Product
Application
Interconnect
Catalog Number
FSPSCDS6AQ
Color
Aqua
Enclosure Type
Various
Environmental Conditions
Indoor
Item Type
6) SC Duplex
Material
Ceramic Zirconium
Material - Mounting Hardware
Snap-In
Number Of Ports
6
Repeatability
0.1 dB SM / 0.2 dB MM
Service Life
500 matings
Single/Multimode
SM/MM
Temperature Rating
-40C to +85C
UPC
662620214658
Display Size
5.1" X 1.1"
Weight
0.15 lb
Connectivity
Receptacle
Insertion Loss
0.30 dB
Return Loss
55
Fiber Size
125 Micron
Fiber Type
Singlemode or Multimode
Environmental Conditions
Indoor
Industry Standard(s)
Repeatability
0.1 dB SM / 0.2 dB MM
Service Life
500 matings
Single/Multimode
SM/MM
Temperature Rating
-40C to +85C
Number Of Ports
6
Carton Quantity
4