HUBBELL WIRING DEVICE-KELLEMS
Image of HBLWSCS4MMO Floor and Wall Boxes, MULTI-CONNECT System, 4-Gang, Recessed Wall Box, MMO, Deep
Discontinued

Floor and Wall Boxes, MULTI-CONNECT System, 4-Gang, Recessed Wall Box, MMO, Deep

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLWSCS4MMO

Floor and Wall Boxes, MULTI-CONNECT System, 4-Gang, Recessed Wall Box, MMO, Deep

  • MULTI-CONNECT System
  • 4-Gang
  • Recessed Wall Box
  • MMO

Standard Product

General

Application

Recessed Wall Boxes and Flanges

Catalog Number

HBLWSCS4MMO

Color

Metallic

Construction

Fabricated

EU RoHS Indicator

Contact Manufacturer

Item Type

Low Voltage Boxes for Masonry Boxes

Knockouts

3) 1 1/4", 5) 1/2" and 3/4", 1) 2", 1) 3/4" and 1"

Material

Composite

Material - Mounting Hardware

Wall Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585501116

Dimensions

Display Size

4-Gang

Conductor Related

Cable Entry

Knock Outs

Logistics

Carton Quantity

10