HUBBELL WIRING DEVICE-KELLEMS
Floor and Wall Boxes, Residential Floor Box Kit, Woor Floor Type, 1-Gang, Almond
Image of RF515AL Floor and Wall Boxes, Residential Floor Box Kit, Woor Floor Type, 1-Gang, Almond
Image of RF515AL Floor and Wall Boxes, Residential Floor Box Kit, Woor Floor Type, 1-Gang, Almond
play
Tradeselect Devices
Discontinued

Floor and Wall Boxes, Residential Floor Box Kit, Woor Floor Type, 1-Gang, Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RF515AL

Floor and Wall Boxes, Residential Floor Box Kit, Woor Floor Type, 1-Gang, Almond

Hubbell Wood Floor Boxes allow for the placement of electrical power or a combination of power and voice/data devices. Specifically designed for use with structural wood floors. The boxes are height adjustable (up to ¾ inch) for optimal alignment and fit.

  • Pre-assembled flange and cover for fast installation
  • Top screw fastening and side joist mounting provided
  • Height accessible adjustments after the box is mounted

General

Catalog Number

RF515AL

Color

Specifications

Material - Aluminum

UPC

883778300189

Dimensions

Weight

2.4 lb

Logistics

Carton Quantity

10