HUBBELL WIRING DEVICE-KELLEMS
Floor and Wall Boxes, Residential Floor Box Kit, Woor Floor Type, 1-Gang, Black
Image of RF515BK Floor and Wall Boxes, Residential Floor Box Kit, Woor Floor Type, 1-Gang, Black
Image of RF515BK Floor and Wall Boxes, Residential Floor Box Kit, Woor Floor Type, 1-Gang, Black
play
Tradeselect Devices

Floor and Wall Boxes, Residential Floor Box Kit, Woor Floor Type, 1-Gang, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RF515BK

Floor and Wall Boxes, Residential Floor Box Kit, Woor Floor Type, 1-Gang, Black

Hubbell Wood Floor Boxes allow for the placement of electrical power or a combination of power and voice/data devices. Specifically designed for use with structural wood floors. The boxes are height adjustable (up to ¾ inch) for optimal alignment and fit.

  • Pre-assembled flange and cover for fast installation
  • Top screw fastening and side joist mounting provided
  • Height accessible adjustments after the box is mounted

General

Catalog Number

RF515BK

Color

EU RoHS Indicator

Specifications

Material - Aluminum

UPC

883778300196

Dimensions

Weight

2.32 lb

Certifications And Compliance

EU RoHS Indicator

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

240