HUBBELL WIRING DEVICE-KELLEMS
Image of CFB10DIV Floor Boxes, CFB10 Series, Low Voltage Divider
Discontinued

Floor Boxes, CFB10 Series, Low Voltage Divider

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFB10DIV

Floor Boxes, CFB10 Series, Low Voltage Divider

  • CFB10 Series
  • Low Voltage Divider

General

Application - For Use On

Concrete

Catalog Number

CFB10DIV

Cover Shape

Rectangle; Round

Cover Type

Material

Pre Galvanized Steel

Size

10-Gang

Type

Accessories

UPC

783585447667

Dimensions

Size

10-Gang