
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLFMPUD10DG
Application
Pre-Wired Kit with Trak
Catalog Number
HBLFMPUD10DG
Color
Dark Gray
Receptacle Type
Duplex NEMA 5-15, USB NEMA 5-15
Sub Brand
FloorTrak PRO
Type
Three Channel
UPC
783585595665
Length
6 ft
Cord Length
10 ft
Industry Standard(s)
UL 5, UL 1363
Carton Quantity
1