HUBBELL WIRING DEVICE-KELLEMS
Image of NSOSAVC Frames, Netselect, Volume Control, Slider
Discontinued

Frames, Netselect, Volume Control, Slider

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NSOSAVC

Frames, Netselect, Volume Control, Slider

  • Decorator Styling
  • Impedance matching for up to 8 pairs of speakers
  • Includes both ivory and white slides/knobs and frames

Standard Product

General

Application

Analog Audio

Catalog Number

NSOSAVC

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Screw Mounting

Specifications

  • Network Accessories - Audio Volume Controller, Slide
  • Order Quantity - Carton of 1
  • Product Type - Accessories
  • Unit Package - Single

Style

Audio

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Audio

UPC

883778502941

Electrical Ratings

Connectivity

Plug-In

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed

Operational

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Logistics

Carton Quantity

2