HUBBELL WIRING DEVICE-KELLEMS
Image of WSBA2BK Furniture Connectivity Boxes, Work Surface, Flip Up Mini, 2) Power Black
Discontinued

Furniture Connectivity Boxes, Work Surface, Flip Up Mini, 2) Power Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WSBA2BK

Furniture Connectivity Box Work Surface, Flip Up Mini, Two Power Black

The Hubbell Work Surface Series products deliver power and low voltage services to the work surface. An open architecture design allows keystone jacks or Hubbell iSTATION™ connectivity to configure specific needs for AV and multi-media, making them the perfect solution for kiosks, work stations and hospitality applications.

  • Work Surface
  • Flip Up Mini
  • 2) Power Black

Mini Version

General

Application - For Use On

Lift-Up

Catalog Number

WSBA2BK

Color

Black

EU RoHS Indicator

No

Item Type

Material - Mounting Hardware

Furniture Mount

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

Dimensions - 3.7"L x 3.7"W x 2.93"H

Type

Boxes

UPC

783585315133

Conductor Related

Cable Entry

Pre-Wired Cable

Certifications And Compliance

EU RoHS Indicator

No

Standards - RoHS Compliance Status

CM