HUBBELL WIRING DEVICE-KELLEMS
Furniture Connectivity Boxes, Work Surface, Table Mounted, 3) Power, 2) Data, Black
Image of WSBE31UBK Furniture Connectivity Boxes, Work Surface, Table Mounted, 3) Power, 2) Data, Black
Discontinued

Furniture Connectivity Boxes, Work Surface, Table Mounted, 3) Power, 2) Data, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WSBE31UBK

Furniture Connectivity Box Work Surface, Table Mount ed, Three Power, Two Data

Lab benches and computer stations often require convenience power and data services for user interface. These two modules offer several configurations that can mount to table edges, above or below the surface.

  • Work Surface
  • Table Mounted
  • 3) Power
  • 2) Data

Standard Product

General

Application

3) Pre-Wired 15A Outlets, 2) I-Unit iStation Plates

Application - For Use On

Work Surface Mount

Catalog Number

WSBE31UBK

Color

Black

EU RoHS Indicator

No

Item Type

Material - Mounting Hardware

Furniture Mount

Number Of Outlets

2-Unit

OEM Brand Name

Hubbell Wiring Device-Kellems

Size

Standard Sized Product

Specifications

Dimensions - 8.25"L x 2.19"W x 2.50"H

Sub Brand

Furniture Connectivity Boxes

Type

Pre-Wired Work Surface Elite Series

UPC

783585190518

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

Pre-Wired Cable

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL

Configuration

Number Of Outlets

2-Unit