HUBBELL WIRING DEVICE-KELLEMS
Gold Stereo Jack, Snap-Fit, Keystone, 3.5 MM Stereo Jack, Female to Female, Electric Ivory
Image of SF35GFFEI Gold Stereo Jack, Snap-Fit, Keystone, 3.5 MM Stereo Jack, Female to Female, Electric Ivory
Image of SF35GFFEI Gold Stereo Jack, Snap-Fit, Keystone, 3.5 MM Stereo Jack, Female to Female, Electric Ivory
Discontinued

Gold Stereo Jack, Snap-Fit, Keystone, 3.5 MM Stereo Jack, Female to Female, Electric Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SF35GFFEI

Gold Stereo Jack, Snap-Fit, Keystone, 3.5 MM Stereo Jack, Female to Female, Electric Ivory

  • Gold Stereo Jack
  • Snap-Fit
  • Keystone
  • 3.5 MM Stereo Jack
  • Female to Female

Standard Product

General

Application

Snap-Fit 3.5mm Gold Audio Jack

Catalog Number

SF35GFFEI

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

iSTATION AV Keystone Connections

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

3.5mm Pass-Thru, F/F

Temperature Rating

Per TIA

Type

Stereo Jack

UPC

662620211244

Dimensions

Display Size

Standard Sized Product

Weight

0.02 lb

Electrical Ratings

Connectivity

Female to Female

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Beryllium Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25