Image of HBL67473BBRRRRIV HBL6750 SER SIX GNG DUPLEX/STY IVORY
Discontinued

HBL6750 SER SIX GNG DUPLEX/STY IVORY

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL67473BBRRRRIV

HBL6750 SER SIX GNG DUPLEX/STY IVORY

  • Open System architecture available
  • Cover plates help to conceal unsightly gaps caused by miscuts
  • Overlapping cover plates provide flexibility for power, data, voice, audio and video applications

General

Catalog Number

HBL67473BBRRRRIV

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

Number of Gang(s)

6-Gang

Specifications

  • Material - Galvanized Steel
  • Style - 6-Gang

Style

Duplex and Style LineĀ®

Type

Cover Plates

UPC

783585219042

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Standards - RoHS Compliance Status

CM

Configuration

Number of Gang(s)

6-Gang

Logistics

Carton Quantity

5