HUBBELL WIRING DEVICE-KELLEMS
Heavy Duty Commercial AUTOGUARD® Self-Test GFCI Receptacle, 20A, Light Almond
Image of GFR20LA Heavy Duty Commercial AUTOGUARD® Self-Test GFCI Receptacle, 20A, Light Almond
Image of GFR20LA Heavy Duty Commercial AUTOGUARD® Self-Test GFCI Receptacle, 20A, Light Almond
play
Wiring Device-Kellems GFCI Receptacle vs GFCI Breaker
play
Wiring Device Kellems GFCI Receptacle vs GFCI Breaker SHORT
+1
Image of GFR20LA Heavy Duty Commercial AUTOGUARD® Self-Test GFCI Receptacle, 20A, Light Almond

Heavy Duty Commercial AUTOGUARD® Self-Test GFCI Receptacle, 20A, Light Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFR20LA

Power Protection Devices, Receptacle, Self Test, GFCI, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Light Almond

AUTOGUARD® Self Test Technology 1st introduced by Hubbell over 10 years ago…self test monitoring now required in 2015 UL 943 GFCI Safety Standard… Hubbell AUTOGUARD® GFCI receptacles continually test and monitor for “people protection capability” automatically. This patented safety feature includes disconnecting power to the receptacle if critical components are damaged and GFCI protection is lost. GFCI auto-monitoring is conducted continuously within every 30 seconds. Also, clear visual indicators are provided on the device face representing power status, trip condition, ground fault condition and end of life status. In addition, for added safety, power will be denied to the receptacle face if reverse wiring of line and load was to occur.

  • Patented AUTOGUARD® self test technology
  • Internal back wiring clamp and guide for quick and secure termination
  • Single LED status indicator - green indicates power, red indicates a trip, flashing red indicates end of life

General

Catalog Number

GFR20LA

Color

Light Almond

Product Family

Heavy Duty Series

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Zinc plated steel
  • Power Contacts - Brass

Style

Standard

Type

Standard

UPC

883778999116

Dimensions

Weight

0.35 lb

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating Description

125 V

Certifications And Compliance

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-20R

Logistics

Carton Quantity

10

Pallet Quantity

2240