HUBBELL WIRING DEVICE-KELLEMS
Image of GFPIL20250LKM Heavy Duty Locking Portable In Line GFCI with Manual Set, 20A, 240V AC, 2' - 12/3 SJTW, Yellow
Image of GFPIL20250LKM Heavy Duty Locking Portable In Line GFCI with Manual Set, 20A, 240V AC, 2' - 12/3 SJTW, Yellow
Discontinued

Heavy Duty Locking Portable In Line GFCI with Manual Set, 20A, 240V AC, 2' - 12/3 SJTW, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFPIL20250LKM

Power Protection Products, GFCI Linecords, Commercial, Manual Set, 20A 250V, L5-20R, 25' Cord Length, Triple Tap, Yellow.

  • High impact UV stabilized housing for long life
  • All-glass circuit board provides moisture immunity
  • Watertight GFCI housing for use in harsh environments

Product details

General

Application

Line Cord with Male/Female Ends

Catalog Number

GFPIL20250LKM

Color

Yellow

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Twist-Lock®

Material - Insulation

Elastomer

Material - Jacket

PVC

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Heavy Duty

Specifications

Housing - Polycarbonate

Style

Manual Set

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

Type

Line Cord

UPC

783585692135

Dimensions

Outside Diameter

0.3

Weight

2.6 lb

Electrical Ratings

Amperage Rating

20 A

Connectivity

Plug-In

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

250 VAC

Voltage Rating Description

250 VAC

Conductor Related

Conductor Size

#14 AWG

Conductor Type

Copper

Number of Conductors

3

Strands

Multi

Certifications And Compliance

Industry Standard(s)

UL Listed