
Brand: Hubbell Wiring Device-Kellems
Catalog ID: C4100P12WA
Hubbell-PRO Commercial Pin and Sleeve Devices - Hubbell has the IEC Pin and Sleeve Solution — No Matter what Environment or Application! Hubbell-PRO pin and sleeve is value engineered for commercial and light duty applications. Devices are UL certified conforming to IEC 60309, UL 1682 and are dual-rated where applicable. North American devices are offered in 20A, 30A, 60A and 100A; European devices are available in 16A, 32A, 63A and 125A versions. A complete line of watertight and splash proof versions are available. Numerous features provide installation efficiencies including Edge Series Screwless terminations, glandless water ingress protection, bulk packs and NPT threaded versions for adapter free installations for liquid light applications.
Application
High Ampacity Connections
Catalog Number
C4100P12WA
Color
Orange
Number Of Poles
3-POLE
Style
Standard Service
Type
Watertight Plug
UPC
783585676357
Number Of Wires
4-WIRE
Number Of Poles
3-POLE
Carton Quantity
5