HUBBELL WIRING DEVICE-KELLEMS
Image of CW125IT5 Heavy Duty Products, IEC Pin and Sleeve Devices, Ship to Shore, Cable Set, 100A 120/208V AC, 3- Pole 4-Wire No Neutral, Pre-Wired Male End Only
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Ship to Shore, Cable Set, 100A 120/208V AC, 3- Pole 4-Wire No Neutral, Pre-Wired Male End Only

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CW125IT5

Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Cable Set, 100A 120/208V AC, 3- Pole 4-Wire No Neutral, Pre-Wired Male End Only, Yellow, For Boats with

  • Factory assembled
  • Rugged, watertight and corrosion resistant
  • 100% inspection to ensure quality performance

Standard Product

General

Application

Ship-To-Shore Cables

Catalog Number

CW125IT5

Color

Yellow

EU RoHS Indicator

No

Item Type

Jacket

STOW

Material

Copper

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Application - Winch Mounted Isolation Transformer
  • Length - 125 ft. (38.0m)
  • Product Type - Shore Power Cable Sets

UPC

783585503103

Electrical Ratings

Amperage Rating

100 A

Phase

Three Phase

Voltage Rating

120/208V AC kV

Wattage

20800

Conductor Related

Cord Length

1500

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed