HUBBELL WIRING DEVICE-KELLEMS
Image of HBLS560B5W Heavy Duty Products, IEC Pin and Sleeve, Inlet, Switched, 60A 3-Phase 347/600V AC, 4-Pole 5-Wire Grounding, NEMA4X/IP69K
Discontinued

Heavy Duty Products, IEC Pin and Sleeve, Inlet, Switched, 60A 3-Phase 347/600V AC, 4-Pole 5-Wire Grounding, NEMA4X/IP69K

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLS560B5W

Heavy Duty IEC Pin and Sleeve, Inlet, Switched, 60A 3-Phase 347/600V AC, 4-Pole 5-Wire Grounding, NEMA4X/IP69K

Advantage® Series Pin and Sleeve Switch-Rated - Hubbell Wiring Device-Kellems Advantage® Series Pin and Sleeve SwitchRated Devices are IEC 60309-2 compatible devices that are approved as a disconnecting means for motor and branch circuits. Compact design, this device is similar in size to standard IEC 60309-2 devices. Robust and durable housing, UV-stabilized, impact and corrosion-resistant PBT housing is designed to withstand harsh industrial environments. Stainless steel hardware provides superior corrosion resistance in wet and harsh environments Receptacles mount to standard Hubbell IEC Pin and Sleeve back boxes. The Advantage® Series has a UL witnessed IP69k and 4X,12 environmental rating, two power-indicating LEDs, continuous ground engagement, labelless laser markings and a compact and ergonomic design. Hubbell’s Pin and Sleeve connections have always been safe – that hasn’t changed. The Advantage® series simply has more… Advantages.

  • Mates with existing installed base of IEC 60309-2 pin and sleeve devices
  • Approved as a diconnecting means for motor circuits and branch circuits
  • UL Type 4X, 12 and IP69k environmental ratings
  • Impact and corrosion-resistant PBT that is color coded by voltage
  • Unswitched ground and power indicating LED lights

General

Catalog Number

HBLS560B5W

Color

Black

Number Of Poles

4-Pole

Series

Advantage® Switch-Rated

Style

IP69k NEMA 4X

Type

Watertight Inlet

UPC

783585479309

Electrical Ratings

Amperage Rating

60 A

Voltage Rating

3 Phase Y 347/600 VAC

Conductor Related

Number Of Wires

5-Wire

Configuration

Number Of Poles

4-Pole