Image of GFPIL15125A Heavy Duty Single Tap Portable In Line GFCI with Automatic Set, 15A, 120V AC, 2' - 12/3 SJTW, Yellow
Discontinued

Heavy Duty Single Tap Portable In Line GFCI with Automatic Set, 15A, 120V AC, 2' - 12/3 SJTW, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFPIL15125A

Power Protection Products, GFCI Linecords, Commercial, Auto Set, 15A 125V, 5-15R, 25' Cord Length, Single Tap, Yellow.

  • High impact UV stabilized housing for long life
  • All-glass circuit board provides moisture immunity
  • Watertight GFCI housing for use in harsh environments

Auto Set

General

Application

Line Cord with Male/Female Ends

Catalog Number

GFPIL15125A

Color

Yellow

EU RoHS Indicator

Yes

Item Type

Material - Insulation

Elastomer

Material - Jacket

PVC

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

Housing - Polycarbonate

Style

Automatic Set

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

Type

Line Cord

UPC

783585692067

Dimensions

Outside Diameter

0.245

Weight

1.15 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Plug-In

Voltage Rating

120 VAC

Conductor Related

Conductor Type

Copper

Number of Conductors

3

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Operational

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)