HUBBELL WIRING DEVICE-KELLEMS
Image of HIC HI-IMPACT Connector Protective Cap
Image of HIC HI-IMPACT Connector Protective Cap

HI-IMPACT Connector Protective Cap

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HIC

HI-IMPACT Connector Protective Cap

HI-IMPACT Connector Protective Cap

Field Termination

General

Catalog Number

HIC

Color

Black

Environmental Conditions

TIA 568-C

Item Type

ASSEMBLY, HI-IMPACT SYS

Material

Valox™

Material - Mounting Hardware

HI-IMPACT

Temperature Rating

TIA 568-C

UPC

662620846330

Dimensions

Weight

0.05 lb

Certifications And Compliance

Environmental Conditions

TIA 568-C

Industry Standard(s)

UL and cUL Listed

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

TIA 568-C

Logistics

Carton Quantity

50

Pallet Quantity

4800