




Brand: Hubbell Wiring Device-Kellems
Catalog ID: HI645AA
Standard Product
Attenuation
.1dB
Catalog Number
HI645AA
Connector Type
Hi-Impact Cat 6 RJ45 to Standard RJ45
Item Type
Category 6 Patch Cords
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
Plug Type
RJ45
Temperature Rating
Per TIA
UPC
662620856223
Length
540 in
Outside Diameter
0.23
Weight
0.9 lb
Conductor Stranding
Stranded
Conductor Type
Copper
Number of Conductors
8-Conductor
Wire Size
#24 AWG
Industry Standard(s)
Attenuation
.1dB
Temperature Rating
Per TIA
Connector Type
Hi-Impact Cat 6 RJ45 to Standard RJ45
Carton Quantity
5