HUBBELL WIRING DEVICE-KELLEMS
Image of HBLHR2535 Hose Reels, Low Pressure, .250" Diameter, 35' Length, Orange
Image of HBLHR2535 Hose Reels, Low Pressure, .250" Diameter, 35' Length, Orange
Image of HBLHR2535 Hose Reels, Low Pressure, .250" Diameter, 35' Length, Orange
Image of HBLHR2535 Hose Reels, Low Pressure, .250" Diameter, 35' Length, Orange
Discontinued

Hose Reels, Low Pressure, .250" Diameter, 35' Length, Orange

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLHR2535

Hose Reels, Low Pressure, .250" Diameter, 35' Length, Orange

  • Spring rewind and ratchet lock
  • Multi-position four roller guide and adjustable hose stop
  • Full flow shafts and swivels assure maximum product delivery

Spring Rewind and Ratchet Lock

General

Application

Bench, Ceiling and Wall Mounted

Cable Length

35 Ft

Catalog Number

HBLHR2535

Construction

Steel

Duty

Heavy Duty

Item Type

Low Pressure- 1/4" ID

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Air/Water/Liquid Industrial

Specifications

  • Cable Feet (m) - 35 (10.7)
  • Input Hose Fitting - 1/4
  • Max Pressure - 300
  • O.D. Inch (mm) - 0.51 (13.0)
  • Weight Lbs. (kg) - 24 (10.9)

Style

Input NPTF 1/4"

Type

Low Pressure ¼" Id

UPC

783585243610

Dimensions

Cable Length

35 Ft

Cable Length Active

420

Reel Frame Dimension

Steel

Weight

19.7 lb

Electrical Ratings

Duty

Heavy Duty

Conductor Related

Nema Color

Orange