HUBBELL WIRING DEVICE-KELLEMS
Image of ISB1OWP Housing, Surface Mount, 1-Port, PlenumRated, Office White
Discontinued

Housing, Surface Mount, 1-Port, PlenumRated, Office White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: ISB1OWP

Housing, Surface Mount, 1-Port, PlenumRated, Office White

  • Surface Mounting
  • Accepts Standard Jacks, Fiber and AV Connections
  • Delivers Connectivity to Plenum Areas
  • UL Listed for Use in Air Handling Spaces With Jack Installed

General

Catalog Number

ISB1OWP

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Number Of Ports

1

Type

ISB- Plenum Box

UPC

662620246314

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number Of Ports

1

Logistics

Carton Quantity

50 EA