HUBBELL WIRING DEVICE-KELLEMS
Housing, Surface Mount, 2-Port, PlenumRated, Electric Ivory
Image of ISB2EIP Housing, Surface Mount, 2-Port, PlenumRated, Electric Ivory
Discontinued

Housing, Surface Mount, 2-Port, PlenumRated, Electric Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: ISB2EIP

Housing, Surface Mount, 2-Port, PlenumRated, Electric Ivory

  • Surface Mounting
  • Accepts Standard Jacks, Fiber and AV Connections
  • Delivers Connectivity to Plenum Areas
  • UL Listed for Use in Air Handling Spaces With Jack Installed

General

Catalog Number

ISB2EIP

Color

Electric Ivory

EU RoHS Indicator

Number Of Ports

2

Type

ISB- Plenum Box

UPC

662620246345

Certifications And Compliance

EU RoHS Indicator

Configuration

Number Of Ports

2

Logistics

Carton Quantity

40 EA